Note: This article is discontinued.
You can find the current article here: 5420022 / Fixed earthing terminal with connection bolt and double thread A4
- Product description
-
Product description• Connection to earthing systems, conductors and reinforcement
• Contact plate: Ø 79 mm, made of rustproof stainless steel (V4A)
• Clamping bolt Ø 10 mm, rustproof (V2A)
• Incl. plastic cover for simple installation
- Technical data
-
Technical data
Dimension M10 Length 210 mm Material Stainless steel 1.4404 Thread M10 - All types
- Downloads
-
Data sheet 205 B-M10 VA / 5420008 , 0.10MB , pdfEU declaration of conformity 205 B-M10 VA / 5420008 , 0.06MB , pdfREACH Declaration of conformity 205 B-M10 VA / 5420008 , 0.12MB , pdfRoHS Declaration of conformity 205 B-M10 VA / 5420008 , 0.13MB , pdf