Note: This article is discontinued.

Flat angle cover, trunking type WDK 80210

Item no. 6193025 | EAN 4012195042570

6193025 / WDK HF80210RW
210 mm
Pure white; RAL 9010
Product description
Product description
Flat angle cover for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Colour Pure white; RAL 9010
Dimension 80x210mm
Dimension a 247 mm
Dimension H 210 mm
Fastening type Lockable
for duct dimension 80 x 210
Halogen-free no
Height 80 mm
Length 247 mm
Maintain electrical functions no
Material Polyvinylchloride
Protective film no
Trunking depth 80 mm
Version for Hood fitting
Width 210 mm
All types

All types

Types Dimension H Colour Item no. Quantity SSU
WDK HF80210RW 210 mm Pure white; RAL 9010 6193025
2 piece
Downloads

Download

EU declaration of conformity WDK HF80210RW / 6193025 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.