Flat angle cover, trunking type WDKH 60150

Item no. 6176056 | EAN 4012195815099

Product description
Product description
Flat angle hood for changing the direction of the halogen-free WDKH trunking.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour Light grey; RAL 7035
Dimension 60x150mm
Fastening type Lockable
Halogen-free yes
Maintain electrical functions no
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK07.
Protective film no
Self-extinguishing yes
Trunking depth 60 mm
Version for Hood fitting

Dimensions

Dimension a 190 mm
Height 60 mm
Length 190 mm
Width 155 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,006 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,006 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Colour Item no. Quantity SSU
WDKH-F60150RW Pure white; RAL 9010 6175678
2 piece
WDKH-F60150LGR Light grey; RAL 7035 6176056
2 piece
Downloads

Download

EU declaration of conformity WDKH-F60150LGR / 6176056 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.