Cable routing systems
Cable trunking
Fittings, cable trunking
Flat angle hoods, halogen-free
Flat angle hoods, halogen-free
Filter
Colour
Light grey; RAL 7035 (6)
Pure white; RAL 9010 (8)
Length
38 mm (2)
40 mm (1)
53 mm (1)
68 mm (2)
101 mm (2)
129 mm (2)
149 mm (2)
190 mm (2)
Width
20 mm (2)
22 mm (1)
30 mm (1)
45 mm (2)
65 mm (2)
94 mm (2)
110 mm (2)
155 mm (2)
Height
10 mm (1)
17,5 mm (3)
30 mm (2)
40 mm (2)
60 mm (6)
for duct dimension
10 x 20 (1)
15 x 30 (1)
20 x 20 (1)
30 x 45 (2)
40 x 60 (2)
60 x 110 (1)
60 x 150 (1)
60 x 90 (1)
8 products (14 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
Item no. 6175648
Flat angle cover, trunking type WDKH 10020
To product
Item no. 6175654
Flat angle cover, trunking type WDKH 15030
To product
2 Variants
Flat angle cover, trunking type WDKH 20020
To product
2 Variants
Flat angle cover, trunking type WDKH 30045
To product
2 Variants
Flat angle cover, trunking type WDKH 40060
To product
2 Variants
Flat angle cover, trunking type WDKH 60090
To product
2 Variants
Flat angle cover, trunking type WDKH 60110
To product
2 Variants
Flat angle cover, trunking type WDKH 60150
To product