Flat angle, for cable trunking type LKM 80080

Item no. 6248428 | EAN 4012195699095

80 mm
80 mm
Product description
Product description
Flat angle including cover for changing the direction of the LKM ducts.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
Colour Pure white; RAL 9010
Dimension 80x80mm
Duct height, min. 80 mm
Fastening type Base perforation
for duct dimension 80 x 80
Halogen-free yes
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
Self-extinguishing no
Surface Strip galvanised / plastic coated
Trunking depth 80 mm
Version for Base and cover

Dimensions

Dimension a 140 mm
Height 80 mm
Length 240 mm
Width 80 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,4772 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,4772 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Colour Item no. Quantity SSU
LKM F80080FS 80 mm 80 mm zinc 6248328
1 piece
LKM F80080RW 80 mm 80 mm Pure white; RAL 9010 6248428
1 piece
Downloads

Download

EU declaration of conformity LKM F80080RW / 6248428 , 0.11MB , pdf
Download

LKM F80080RW / 6248428
Download