Note: This article is discontinued.

Floor covering cassettes, 250 series BEK F250

Item no. 7400744 | EAN 4012195090700

Product description
Product description
Floor covering cassette for UZD250-3, for setup on underfloor junction and draw boxes, for use in dry rooms with dry or wet-cleaned floors, for firm floor coverings with a thickness of 4 mm, consisting of:
- Cassette with interior blind lid,
- Ring seal for sealing and footfall sound damping and
- V2A ceiling fastening screws.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cassette height 8 mm
Dimension 282x282x8
Floor covering thickness 4 mm
Material Stainless steel 1.4301
All types

All types

Types Item no. Quantity SSU
BEK F250-2 4 7400744
1 piece
Downloads

Download

EU declaration of conformity BEK F250-2 4 / 7400744 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.