Note: This article is discontinued.

Floor covering cassettes, 350 series BEK F350

Item no. 7400752 | EAN 4012195090724

Product description
Product description
Floor covering cassette for UZD350-3, for setup on underfloor junction and draw boxes, for use in dry rooms with dry or wet-cleaned floors, for firm floor coverings with a thickness of 3 mm, consisting of:
- Cassette with interior blind lid,
- Ring seal for sealing and footfall sound damping and
- V2A ceiling fastening screws.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cassette height 7 mm
Dimension 383x383x7
Floor covering thickness 3 mm
Material Stainless steel 1.4301
ROHS-conformant yes
All types

All types

Types Item no. Quantity SSU
BEK F350-2 3 7400752
1 piece
Downloads

Download

EU declaration of conformity BEK F350-2 3 / 7400752 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.