Note: This article is discontinued.

Floor trunking, type 2650

Item no. 6020801 | EAN 4012196362530

6020801 / 2650
2000 mm
Stone grey; RAL 7030
Product description
Product description
Trunking cover and base with base perforation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Floor trunking
Technical data

Technical data

Colour Stone grey; RAL 7030
Cover version Loose
Halogen-free no
Height 18 mm
Length 2000 mm
Material Polyvinylchloride
Trunking depth 20 mm
Width 73 mm
All types

All types

Types Length Colour Item no. Quantity SSU
2650 2000 mm Stone grey; RAL 7030 6020801
2 m
Downloads

Download

EU declaration of conformity 2650 / 6020801 , 0.10MB , pdf
Download
REACH Declaration of conformity 2650 / 6020801 , 0.12MB , pdf
RoHS Declaration of conformity 2650 / 6020801 , 0.12MB , pdf

No invitation to tender text is available for this product.