Folding clamp and connection terminal up to 5 mm Cu plate thickness

Item no. 5317479 | EAN 4012195420972

5317479 / 274 CU
Rd 8 mm
5 mm
Product description
Product description
• Plate thickness to 5 mm
• For cable routing along and across the plate
• 4 hexagonal bolts M6 x 16
• Meets the requirements of VDE 0185-305 (IEC 62305)
  • Lightning current-tested
  • CO₂ footprint (PCF)
Technical data

Technical data

Clamping range, max. 5 mm
Dimension 8mm
Fit Rd 8 mm
Lightning current carrying capacity N/50 kA
Material Copper
ROHS-conformant yes
Type of connector Folding clamp
Type of fastening screw Hexagonal bolt

Dimensions

Height 24 mm
Length 66 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4992 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4992 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Clamping range, max. Item no. Quantity SSU
274 CU Rd 8 mm 5 mm 5317479
10 piece
Downloads

Download

REACH Declaration of conformity 274 CU / 5317479 , 0.12MB , pdf
RoHS Declaration of conformity 274 CU / 5317479 , 0.12MB , pdf

274 CU / 5317479
Download