Note: This article is discontinued.

Folding clamp up to 5 mm plate thickness Cu

Item no. 5317452 | EAN 4012195420910

5317452 / 271 CU
Rd 8-10 mm
5 mm
Product description
Product description
• Plate thickness to 5 mm
• For conductor routing transverse and longitudinal to plate
• With 4 hexagonal bolts M6 x 12
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• 271 Cu: with hexagonal bolts stainless steel (VA)
  • Lightning current-tested
Technical data

Technical data

Clamping range, max. 5 mm
Dimension 8/10mm
Fit Rd 8-10 mm
Lightning current carrying capacity N/50 kA
Material Copper
ROHS-conformant yes
Type of connector Folding clamp
Type of fastening screw Hexagonal bolt

Dimensions

Height 21,5 mm
Length 64 mm
Width 50 mm
All types

All types

Types Fit Clamping range, max. Item no. Quantity SSU
271 CU Rd 8-10 mm 5 mm 5317452
10 piece
Downloads

Download

REACH Declaration of conformity 271 CU / 5317452 , 0.12MB , pdf
RoHS Declaration of conformity 271 CU / 5317452 , 0.13MB , pdf

271 CU / 5317452
Download