Note: This article is discontinued.

Frame cassette for inspection opening, RK, nominal size 350-3, brass

Item no. 7405872 | EAN 4012195105756

Product description
Product description
“Blank” frame cassette for the creation of an inspection opening in the UZD350-3 in dry or wet-cleaned floors indoors. Only suitable for smooth floor coverings.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version No cable outlet
Device support to accept mounting boxes no
Dimension 383x383x15
Dimension A 424 mm
Dimension B 388 mm
Dimension C 382 mm
Dimension h 15 mm
Floor care Wet
Floor covering thickness 13 mm
Material Brass
All types

All types

Types Dimension h Floor covering thickness Item no. Quantity SSU
RK M3 10 10 mm 8 mm 7405868
1 piece
RK M3 15 15 mm 13 mm 7405872
1 piece
RK M3 20 20 mm 18 mm 7405876
1 piece
Downloads

Download

REACH Declaration of conformity RK M3 15 / 7405872 , 0.12MB , pdf
RoHS Declaration of conformity RK M3 15 / 7405872 , 0.13MB , pdf

No invitation to tender text is available for this product.