Gas concrete anchor 8

Item no. 2347261 | EAN 4012195828259

2347261 / 910 GD 8x50
50 mm
8 mm
58 mm
Product description
Product description
The anchor can be knocked directly into the porous concrete (gas concrete resistance class AAC2). With a resistance class of AAC3 a 4,5 mm hole should be pre-drilled, with a resistance class of AAC4 or greater a 6 mm hole .
Screw length: Component thickness + 40 mm (6 mm) / 55 mm (8 mm).
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour Light grey
Diameter 8 mm
Dimension 8x50mm
Drill hole depth 58 mm
Halogen-free yes
Material Polyamide
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw yes
Suitable for screw diameter, max. 6 mm
Suitable for screw diameter, min. 4,5 mm
With bolts no

Dimensions

Dimension D 8 mm
Dimension L 50 mm
Length 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0132 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0132 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Diameter Drill hole depth Item no. Quantity SSU
910 GD 8x50 50 mm 8 mm 58 mm 2347261
50 piece
Downloads

Download

910 GD 8x50 / 2347261
Download