Note: This article is discontinued.

GES9/10 service trunking for OKA-T, 3-compartment

Item no. 7402292 | EAN 4012195436430

10 mm
Handle
Product description
Product description
Square flushfloor installation unit for mounting in an OKA-T trunking system. With mounting support to accept up to three APMT5 cover plates.
Service outlet with handle clamp for mounting in a OKA-T trunking system. With mounting support for receiving up to three APMT5 cover plates.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version Swivellable cord outlet
Clamping range D, max. 36 mm
Clamping range D, min. 14 mm
CO2 Footprint (GWP) Cradle-to-Gate 5,6664 kg CO2e / 1 Piece
Colour Graphite black; RAL 9011
Dimension 264x264x67
Floor covering thickness 10 mm
Material Polyamide
Opening mechanism Handle
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-flush closed underfloor ducts no
Suitable for wet care no
All types

All types

Types Floor covering thickness Opening mechanism Colour Item no. Quantity SSU
GES9 10OK U 7011 10 mm Handle Iron grey; RAL 7011 7402290
1 piece
GES9 10OK U 9011 10 mm Handle Graphite black; RAL 9011 7402292
1 piece
Downloads

Download

Download

EU declaration of conformity GES9 10OK U 9011 / 7402292 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.