GES9-3B service outlet with handle clamp

Item no. 7405079 | EAN 4012196460502

5 mm
Product description
Product description
Service outlet with handle clamp for up to 12 individual Modul 45 devices in 3 UT4 universal supports, use in trunking systems and system floors for indoor use.

Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Service outlet with handle clamp, 3-compartment, for the installation of MT9 mounting support. Three type APMT5 cover plates can be installed. Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.

Up to 9 installation devices with 50 mm central plate can be inserted.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 76 mm
Clamping range D, min. 8 mm
Colour Graphite black; RAL 9011
Cover version Square
Device support to accept mounting boxes yes
Dimension 264x264x67
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor covering thickness max. 10 mm
Floor height, min. 73 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 73 mm
Installation system type UT4
Length of external dimensions 264 mm
Length of installation dimensions 244 mm
Material Polyamide
Nominal size for device installation units 9
Number of installable devices 12
Number of mounting boxes 3
Opening mechanism Handle
Product series GES
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK08
ROHS-conformant Exempt
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
Wide external dimensions 264 mm
Wide installation dimensions 244 mm
With floor covering recess yes

Dimensions

Height 67 mm
Length 264 mm
Width 264 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,2518 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,2518 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor covering thickness Nominal size for device installation units Opening mechanism Colour Item no. Quantity SSU
GES9-3B U 9011 5 mm 9 Handle Graphite black; RAL 9011 7405079
1 piece
GES9-3S U 9011 5 mm 9 Locking slider Graphite black; RAL 9011 7405085
1 piece
GESR9-2U12T 9011 5 mm R9 Graphite black; RAL 9011 - 7405466
1 piece
GESR9 U 9011 5 mm R9 Graphite black; RAL 9011 - 7405532
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Downloads

Download

EU declaration of conformity GES9-3B U 9011 / 7405079 , 0.10MB , pdf
Download

GES9-3B U 9011 / 7405079
Download