GES9-3S service outlet with locking slider

Item no. 7405085 | EAN 4012196460557

5 mm
Product description
Product description
Service outlet with locking slider for up to 12 individual Modul 45 devices in 3 UT4 universal supports, use in trunking systems and system floors for indoor use.

Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Service outlet with locking slider, 3-compartment, for the installation of MT9 mounting support. Three type APMT5 cover plates can be installed.

Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.

Up to 9 installation devices can be used with a 50 mm central plate.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 76 mm
Clamping range D, min. 8 mm
Colour Graphite black; RAL 9011
Cover version Square
Device support to accept mounting boxes yes
Dimension 264x264x67
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor covering thickness max. 10 mm
Floor height, min. 73 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 73 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Polyamide
Nominal size for device installation units 9
Number of installable devices 12
Number of mounting boxes 3
Opening mechanism Locking slider
Product series GES
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK08
ROHS-conformant yes
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
Wide installation dimensions 244 mm
With floor covering recess yes

Dimensions

Height 67 mm
Length 264 mm
Width 264 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,8682 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,8682 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Nominal size for device installation units Floor covering thickness Opening mechanism Colour Item no. Quantity SSU
GES9-3B U 9011 9 5 mm Handle Graphite black; RAL 9011 7405079
1 piece
GES9-3S U 9011 9 5 mm Locking slider Graphite black; RAL 9011 7405085
1 piece
GESR9-2U12T 9011 R9 5 mm Graphite black; RAL 9011 - 7405466
1 piece
GESR9 U 9011 R9 5 mm Graphite black; RAL 9011 - 7405532
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Downloads

Download

EU declaration of conformity GES9-3S U 9011 / 7405085 , 0.10MB , pdf
Download

GES9-3S U 9011 / 7405085
Download