GESRA7/10 service outlet with handle clamp

Item no. 7405544 | EAN 4012195104261

7405544 / GESRA7 10U
5 mm
Product description
Product description
Service outlet with handle clamp for up to 10 individual Modul 45 devices in 2 UT3 and one UT4 universal support, use in duct systems and system floors for indoor use.

Cord outlet made from polyamide RAL 9011.

10 mm floor covering recess in hinged cover can be reduced to 5 mm using enclosed pressboard filler.

Up to 7 installation devices with 50 mm central plate can be inserted.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Clamping range D, max. 37 mm
Clamping range D, min. 15 mm
Cover version Round
Device support to accept mounting boxes yes
Dimension Ø294x71
External diameter 294 mm
Floor care Dry
Floor covering protection frame yes
Floor covering thickness 5 mm
Floor covering thickness max. 10 mm
Floor height, min. 78 mm
Frame version Carpet protection frame
Heavy-duty version no
Installation depth 78 mm
Installation diameter 275
Installation system type UT3 / UT4
Material Cast aluminium
Nominal size for device installation units R7
Number of installable devices 10
Number of mounting boxes 3
Opening mechanism Handle
Product series GESR
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Seal installation option no
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for underfloor ducts yes
Suitable for wet care no
Vertical load, large area to 10,000 N
Vertical load, small area to 3,000 N
With floor covering recess yes

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,588 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,588 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor covering thickness Item no. Quantity SSU
GESRA7 10U 5 mm 7405544
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ladder extensions Ladder extensions GES RV 7407536
2 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Downloads

Download

EU declaration of conformity GESRA7 10U / 7405544 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.