Collecting clamp Grip 20, plastic, flame-resistant

Item no. 2205412 | EAN 4012195651659

2205412 / 2031 F 20
20
Product description
Product description
Collection clamp with moulded fastening element, for mounting up to 20 cables NYM 3 x 1.5 mm2 on walls or ceilings. Fastening with impact anchor or push-fit anchor. Fastening hole: Ø 6 mm. Recommended fastening distance of 250–400 cm when fully assigned, depending on the respective national specifications/norms. Flame resistant to DIN VDE 0471/DIN IEC 695 Part 2-1, test temperature 960 °C.

With multifunctional fastening element.

Capacity: 2031/ 20 max. 20 cables NYM 3 x 1.5 mm²
  • Flame resistant 960 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Halogen-free; without chlorine, fluorine and bromine
  • OBO Grip, wall routing type
  • OBO Grip, ceiling routing type
  • CO₂ footprint (PCF)
Technical data

Technical data

Breaking load 0,32 kN
Colour Stone grey; RAL 7030
Dimension 20x NYM3x1,5
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 960 °C
Flame-resistant version yes
Halogen-free yes
Maintain electrical functions no
Material Polypropylene
No. of conductors NYM 3 x 1.5 20
With anchor no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0941 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0941 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-09-26T00:00:00.000+0200
All types

All types

Types No. of conductors NYM 3 x 1.5 Item no. Quantity SSU
2031 F 20 20 2205412
50 piece
Downloads

Download

EU declaration of conformity 2031 F 20 / 2205412 , 0.10MB , pdf
Download
REACH Declaration of conformity 2031 F 20 / 2205412 , 0.12MB , pdf

2031 F 20 / 2205412
Download