Collecting clamp Grip 70, metal A2

Item no. 2207112 | EAN 4012195809449

2207112 / 2031 M 70 A2
70
Product description
Product description
Metal cable tidy for high mechanical stability, even in case of fire. Suitable for safe mounting above fire protection ceilings. Also approved as a cable-specific variant for the maintenance of electrical functionality to DIN 4102 part 12. For wall and ceiling mounting. The lock can be opened without tools.

Detailed information on the approved routing variants can be found in the appropriate testing documentation.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • OBO Grip, wall routing type
  • OBO Grip, ceiling routing type
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 70x NYM3x1,5
Halogen-free yes
Maintain electrical functions yes
Material Stainless steel 1.4301
No. of conductors NYM 3 x 1.5 70
Product series GRIP Series
ROHS-conformant yes
Surface Bright, treated
With anchor no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,4814 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,4814 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types No. of conductors NYM 3 x 1.5 Item no. Quantity SSU
2031 M 70 A2 70 2207112
10 piece
Downloads

Download

EU declaration of conformity 2031 M 70 A2 / 2207112 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

2031 M 70 A2 / 2207112
Download