Hammer-head bolt A4

Item no. 1148430 | EAN 4012196490370

34.5 mm
20 mm
Product description
Product description
Hammer-head bolt for use with MS4121 and MS4141 profile rails
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M10x100mm
Material Stainless steel
Product series Rail system
ROHS-conformant yes
Suitable for mounting rail yes
Surface Bright, treated
Thread M 10 x 100
Torque 9,9 Nm
Washer Ø 20 mm

Dimensions

Dimension H 8 mm
Dimension L 100 mm
Height 8 mm
Length 34,5 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5808 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5808 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Thread Item no. Quantity SSU
MS41HB M6x30 A4 34.5 mm 20 mm 6 mm M 6 x 30 1148406
50 piece
MS41HB M8x30 A4 34.5 mm 20 mm 6 mm M 8 x 30 1148410
50 piece
MS41HB M8x60 A4 34.5 mm 20 mm 6 mm M 8 x 60 1148414
25 piece
MS41HB M8x100 A4 34.5 mm 20 mm 6 mm M 8 x 100 1148418
20 piece
MS41HB M10x30 A4 34.5 mm 20 mm 8 mm M 10 x 30 1148422
50 piece
MS41HB M10x60 A4 34.5 mm 20 mm 8 mm M 10 x 60 1148426
25 piece
MS41HB M10x100A4 34.5 mm 20 mm 8 mm M 10 x 100 1148430
20 piece
MS41HB M12x30 A4 34.5 mm 20 mm 9 mm M 12 x 30 1148434
50 piece
MS41HB M12x60 A4 34.5 mm 20 mm 9 mm M 12 x 60 1148438
25 piece
MS41HB M12x100A4 34.5 mm 20 mm 9 mm M 12 x 100 1148442
20 piece
Downloads

Download

MS41HB M10x100A4 / 1148430
Download