Hammer-head bolt with spring ZL

Item no. 1148354 | EAN 4012197431587

35 mm
20 mm
Product description
Product description
Hammer-head bolt with spring for use with MS4121 and MS4141 profile rails.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension M8x60mm
Material Steel
Product series Rail system
ROHS-conformant yes
Suitable for mounting rail yes
Surface Zinc slat
Thread M8x60
Thread metric 8
Torque 8 Nm
Washer Ø 16 mm

Dimensions

Dimension H 6 mm
Dimension L 60 mm
Height 20 mm
Length 66 mm
Width 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,178 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,178 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Length Width Height Thread Item no. Quantity SSU
MS41HBF M8x30 ZL 36 mm 35 mm 20 mm M8x30 1148352
50 piece
MS41HBF M8x60 ZL 66 mm 35 mm 20 mm M8x60 1148354
25 piece
MS41HBF M10x30ZL 38 mm 35 mm 20 mm M10x30 1148356
50 piece
MS41HBF M10x60ZL 68 mm 35 mm 20 mm M10x60 1148358
25 piece
MS41HBF M12x30ZL 39 mm 35 mm 20 mm M12x30 1148360
50 piece
MS41HBF M12x60ZL 69 mm 35 mm 20 mm M12x60 1148362
25 piece
Downloads

Download

EU declaration of conformity MS41HBF M8x60 ZL / 1148354 , 0.11MB , pdf
Download

MS41HBF M8x60 ZL / 1148354
Download