Hammer insert type 2500, for earth rod

Item no. 3043258 | EAN 4012195243373

Product description
Product description
• Manufactured by Cobra BBM 47 SPA-Super, Tex11 and COBRA 248

• Fits earth rod system ST, BP and OMEX

• Hardened
Technical data

Technical data

Dimension 25mm
Earther diameter 25 mm
for earth rods 25 mm
Material Steel
All types

All types

Types for earth rods Item no. Quantity SSU
2500 20 20 mm 3043207
1 piece
2500 25 25 mm 3043258
1 piece
Downloads

Download

2500 25 / 3043258
Download