Note: This article is discontinued.

Hammer insert, type 2510, for earth rod

Item no. 3043312 | EAN 4012195717492

3043312 / 2510 20
20 mm
Product description
Product description
• Manufactured by Atlas Copco, type FB 60 S-Super

• Fits earth rod system ST, BP and OMEX

• Hardened
Technical data

Technical data

Dimension 20mm
Earther diameter 20 mm
for earth rods 20 mm
Material Steel
All types

All types

Types for earth rods Item no. Quantity SSU
2510 20 20 mm 3043312
1 piece
Downloads

Download

2510 20 / 3043312
Download