Hammer insert, type 2520, for earth rod

Item no. 3043703 | EAN 4012195243793

Product description
Product description
• Manufactured by Wacker BHF 25, BHF 30S, EHU 25/220

• Fits earth rod system ST, BP and OMEX

• Hardened
Technical data

Technical data

Dimension 20mm
Earther diameter 20 mm
for earth rods 20 mm
Material Steel
All types

All types

Types for earth rods Item no. Quantity SSU
2520 20 20 mm 3043703
1 piece
2520 25 25 mm 3043754
1 piece
Downloads

Download

2520 20 / 3043703
Download