Hammer insert type 2535, for earth rod

Item no. 3043916 | EAN 4012195453796

Product description
Product description
• Manufactured by Hilti TE 52/42, TE 72/60, TE 92

• Fits earth rod system ST, BP and OMEX

• Hardened
Technical data

Technical data

Dimension 20mm
Earther diameter 20 mm
for earth rods 20 mm
Material Steel
All types

All types

Types for earth rods Item no. Quantity SSU
2535 20 20 mm 3043916
1 piece
2535 25 25 mm 3044912
1 piece
Downloads

Download

2535 20 / 3043916
Download