Hammer insert type 2535, for earth rod

Item no. 3044912 | EAN 4012195453970

Product description
Product description
• Manufactured by Hilti TE 52/42, TE 72/60, TE 92

• Fits earth rod system ST, BP and OMEX

• Hardened
Technical data

Technical data

Dimension 25mm
Earther diameter 25 mm
for earth rods 25 mm
Material Steel
All types

All types

Types for earth rods Item no. Quantity SSU
2535 20 20 mm 3043916
1 piece
2535 25 25 mm 3044912
1 piece
Downloads

Download

2535 25 / 3044912
Download