Note: This article is discontinued.

Hard foam plate anchor

Item no. 5207375 | EAN 4012196657940

5207375 / 177 WDVS 64x25 B
63.5 mm
9 mm
62 mm
Product description
Product description
Anchor for universal light-duty fastening in plastered composite heat insulation systems (WDVS). The self-tapping point makes pre-drilling superfluous.
  • Halogen-free; without chlorine, fluorine and bromine
  • Torx screw
Technical data

Technical data

Breaking load 0,05 kN
Colour Natural
Diameter 9 mm
Dimension 64x25
Drill hole depth 62 mm
Halogen-free yes
Material Polyamide
Pull-out value 50 N
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw no
Version for Spiral anchor
With bolts no
With thread yes
Wood screws 4 - 5

Dimensions

Dimension D 25 mm
Length 63,5 mm
All types

All types

Types Length Diameter Drill hole depth Item no. Quantity SSU
177 WDVS 64x25 B 63.5 mm 9 mm 62 mm 5207375
50 piece
Downloads

Download

Download

177 WDVS 64x25 B / 5207375
Download