Head plate with 2 welded-on CPS 5 rails FT

Item no. 6347036 | EAN 4012195849780

200 mm
186.5 mm
Product description
Product description
Head plate with two welded-on MS5030 profile rails for the mounting to the IS 8 support.

The fastening to the T support is done using the appropriate chuck jaws. The rail route is in the longitudinal direction.


Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • I support
  • CO₂ footprint (PCF)
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Colour zinc
Dimension 300mm
Maintain electrical functions no
Material Steel
Product series IS 8 Series
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for ceiling fastening yes
Suitable for panel fastening no
Suitable for profile shapes I profile
Surface Hot-dip galvanised
Version for Miscellaneous

Dimensions

Height 186,5 mm
Length 300 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,5737 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,5737 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Item no. Quantity SSU
KI8 CPS5-2-400FT 400 mm 200 mm 186.5 mm 6347032
1 piece
KI8 CPS5-2-300FT 300 mm 200 mm 186.5 mm 6347036
1 piece
KI8 CPS5-2-500FT 500 mm 200 mm 186.5 mm 6347038
1 piece
Downloads

Download

EU declaration of conformity KI8 CPS5-2-300FT / 6347036 , 0.10MB , pdf
Download

KI8 CPS5-2-300FT / 6347036
Download