Heavy-duty cable tray SGR 55 G

Item no. 6005470 | EAN 4012196397778

3000 mm
55 mm
6 mm
no
Product description
Product description
Mesh cable tray made of spot-welded steel wire of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

The grid dimension is 50 x 100 mm.

Stainless steel version on request.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 55 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 55x100x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Surface Electrogalvanised
Type of connector, cable support system Screwed
Usable cross-section 4000 mm²
Usable cross-section 40 cm²
Wide-span version no
Wire diameter 6 mm

Dimensions

Dimension B 100 mm
Height 55 mm
Height 2,17 in
Length 3000 mm
Width 100 mm
Width 3,94 in

Loads

Support spacing 1.0 m 2 kN/m
Support spacing 1.5 m 1,15 kN/m
Support spacing 2.0 m 0,75 kN/m
Support spacing 3.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,2694 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 3,2694 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200

Technical data

Load diagram, mesh cable tray, type SGR 55

Load diagram, mesh cable tray, type SGR 55
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
SGR 55 100 G 3000 mm 100 mm 55 mm 6 mm 40 cm² no 6005470
3 m
SGR 55 150 G 3000 mm 150 mm 55 mm 6 mm 63 cm² no 6005472
3 m
SGR 55 200 G 3000 mm 200 mm 55 mm 6 mm 87 cm² no 6005474
3 m
SGR 55 300 G 3000 mm 300 mm 55 mm 6 mm 129 cm² no 6005476
3 m
SGR 55 400 G 3000 mm 400 mm 55 mm 6 mm 175 cm² no 6005478
3 m
SGR 55 500 G 3000 mm 500 mm 55 mm 6 mm 220 cm² no 6005480
3 m
SGR 55 600 G 3000 mm 600 mm 55 mm 6 mm 265 cm² no 6005482
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector G Joint connector G GUV 6 G 6016572
20 piece
Unperforated cover FS Unperforated cover FS DRLU 100 FS 6052103
3 m

Mounting accessories

Products Types Item no. Quantity SSU
End cap End cap SGR KS OR 6003758
500 piece
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Cover clamp, universal A2 Cover clamp, universal A2 DKU A2 6065600
20 piece
Drop-out FS Drop-out FS KAB GR FS 6220139
10 piece
Downloads

Download

EU declaration of conformity SGR 55 100 G / 6005470 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SGR 55 100 G / 6005470 , 2.03MB , pdf

Download

SGR 55 100 G / 6005470
Download