Note: This article is discontinued.

Heavy-duty frame cassette, blank, RKSL, nominal size 250-3

Item no. 7405892 | EAN 4012195105824

Product description
Product description
"Blank" heavy-duty frame cassette for the creation of an inspection opening in the UZD250-3 in dry or wet-cleaned floors. Load class 1 to 10 kN. Only suitable for smooth floor coverings for indoor use.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version No cable outlet
Device support to accept mounting boxes no
Dimension 282x282x20
Dimension A 324 mm
Dimension B 288 mm
Dimension C 282 mm
Dimension h 20 mm
Floor care Wet
Floor covering thickness 18 mm
Floor height, min. 90 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Installation system type GB2
Length of installation dimensions 290 mm
Material Stainless steel
Screed height, min. 70 mm
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 290 mm
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Item no. Quantity SSU
RK SL1 V2 20 90 mm 18 mm 20 mm 7405892
1 piece
RK SL1 V2 25 95 mm 23 mm 25 mm 7405896
1 piece
RK SL1 V2 30 100 mm 28 mm 30 mm 7405900
1 piece
RK SL1 V2 40 110 mm 38 mm 40 mm 7405908
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.