Heavy-duty frame cassette, blank, RKSL, nominal size 350-3

Item no. 7405956 | EAN 4012195106067

Product description
Product description
"Blank" heavy-duty frame cassette for the creation of an inspection opening in the UZD350-3 in dry or wet-cleaned floors. Load class 2 to 20 kN. Only suitable for smooth floor coverings for indoor use.
Heavy-duty frame cassette, blank, for the creation of an inspection opening in the underfloor box UZD350-3 in dry- or wet-cleanded floors. Load class 2 to 20 kN. Suitable only for smooth floor coverings in indoor areas.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version No cable outlet
Device support to accept mounting boxes no
Dimension 383x383x25
Floor care Wet
Floor covering thickness 19 mm
Floor height, min. 95 mm
Heavy load class 20 kN (OBO SL2)
Heavy-duty version yes
Length of installation dimensions 390 mm
Material Stainless steel 1.4301
Product series RK
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant yes
Screed height, min. 70 mm
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 390 mm

Dimensions

Dimension A 424 mm
Dimension B 388 mm
Dimension C 382 mm
Dimension h 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 52,7103 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 52,7103 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Item no. Quantity SSU
RK SL2 V3 20 90 mm 14 mm 20 mm 7405952
1 piece
RK SL2 V3 25 95 mm 19 mm 25 mm 7405956
1 piece
RK SL2 V3 30 100 mm 24 mm 30 mm 7405960
1 piece
RK SL2 V3 40 110 mm 34 mm 40 mm 7405968
1 piece
Downloads

Download

EU declaration of conformity RK SL2 V3 25 / 7405956 , 0.11MB , pdf
Download

Download

No invitation to tender text is available for this product.