Note: This article is discontinued.

Heavy-duty frame cassette for tube body, RKFSL, nominal size 250-3

Item no. 7409482 | EAN 4012195869818

Product description
Product description
Heavy-duty frame cassette for tube body for the installation of accessories in the UZD250-3in dry or wet-care floors in interior areas Load class 1 to 10 kN. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Cable outlet version Lowerable tube body
Dimension 283x283x20
Dimension A 324 mm
Dimension B 288 mm
Dimension C 282 mm
Dimension h 20 mm
Floor covering thickness 18 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Material Stainless steel
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
All types

All types

Types Floor covering thickness Dimension h Item no. Quantity SSU
RKF2 SL1 V2 20 18 mm 20 mm 7409482
1 piece
RKF2 SL1 V2 25 23 mm 25 mm 7409484
1 piece
RKF2 SL1 V2 30 28 mm 30 mm 7409486
1 piece
RKF2 SL1 V2 40 38 mm 40 mm 7409490
1 piece
Downloads

Download

EU declaration of conformity RKF2 SL1 V2 20 / 7409482 , 0.11MB , pdf
Download

Download

No invitation to tender text is available for this product.