Note: This article is discontinued.

Heavy-duty frame cassette for tube body, RKFSL, nominal size 250-3

Item no. 7409486 | EAN 4012195869863

Product description
Product description
Heavy-duty frame cassette for tube body for the installation of accessories in the UZD250-3in dry or wet-care floors in interior areas Load class 1 to 10 kN. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Cable outlet version Lowerable tube body
Dimension 283x283x30
Dimension A 324 mm
Dimension B 288 mm
Dimension C 282 mm
Dimension h 30 mm
Floor covering thickness 28 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Length of installation dimensions 290 mm
Material Stainless steel
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 290 mm
All types

All types

Types Floor covering thickness Dimension h Item no. Quantity SSU
RKF2 SL1 V2 20 18 mm 20 mm 7409482
1 piece
RKF2 SL1 V2 25 23 mm 25 mm 7409484
1 piece
RKF2 SL1 V2 30 28 mm 30 mm 7409486
1 piece
RKF2 SL1 V2 40 38 mm 40 mm 7409490
1 piece
Downloads

Download

EU declaration of conformity RKF2 SL1 V2 30 / 7409486 , 0.11MB , pdf
Download

Download

No invitation to tender text is available for this product.