Note: This article is discontinued.

Heavy-duty frame cassette for tube body, RKFSL, nominal size 350-3

Item no. 7409504 | EAN 4012195869931

Product description
Product description
Heavy-duty frame cassette for tube body for the installation of accessories in the UZD350-3in dry or wet-care floors in interior areas Load class 1 to 10 kN. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version Lowerable tube body
Dimension 383x383x25
Dimension A 424 mm
Dimension B 388 mm
Dimension C 382 mm
Dimension h 25 mm
Floor covering thickness 23 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Material Stainless steel
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
All types

All types

Types Floor covering thickness Dimension h Item no. Quantity SSU
RKF2 SL1 V3 25 23 mm 25 mm 7409504
1 piece
RKF2 SL1 V3 30 28 mm 30 mm 7409506
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.