Note: This article is discontinued.

Height-adjustable cassette for inspection opening, RKR, brass

Item no. 7409122 | EAN 4012195868422

105 mm
155 mm
Product description
Product description
Height-adjustable "blank" cassette for the creation of an inspection opening of nominal size R9 in dry or wet-cleaned floors for indoor use. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable cassette as a blanking cassette, 3-compartment.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
Cover version Round
Decouplable no
Device support to accept mounting boxes no
Dimension Ø305mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 105 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation diameter 305
Installation system type UT4
Material Brass
Nominal size for device installation units R9
Number of mounting boxes 3
Product series RKR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,7335 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 14,7335 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Floor height, max. Floor covering thickness Dimension h Item no. Quantity SSU
RKRN2 R9 MS20 105 mm 155 mm 20 mm 7409122
1 piece
RKRN2 R9 MS25 105 mm 155 mm 25 mm 7409124
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size R9 Terrazzo lined body for height-adjustable cassettes, nominal size R9 SK RKR9 7404376
1 piece
Mounting lid 350, nominal size R9 Mounting lid 350, nominal size R9 DUG 350-3 R9 7400549
1 piece
Downloads

Download

No invitation to tender text is available for this product.