Note: This article is discontinued.

Height-adjustable cassette for inspection opening, RKRNUZD3, stainless steel

Item no. 7409138 | EAN 4012195868545

94 mm
94 mm
R4
Product description
Product description
Height-adjustable "blank" cassette, decoupled from the floor, for the creation of an inspection opening of nominal size R4 in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250-3 or UZD350-3, either in conjunction with a blanking lid DUG..R4 or in UGD250-3R4 or UGD350-3R4. Mounting takes place using levelling profiles (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, two-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals VDE
Cover version Round
Decouplable yes
Device support to accept mounting boxes no
Dimension Ø215mm
Dimension h 94 mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, min. 94 mm
Heavy-duty version no
Installation depth 104 mm
Installation diameter 215
Installation system type UT3
Material Stainless steel 1.4301
Nominal size for device installation units R4
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Nominal size for device installation units Item no. Quantity SSU
RKRN2UZD3R4VS20 94 mm 20 mm 94 mm R4 7409138
1 piece
RKRN2UZD R4VS25 94 mm 25 mm 94 mm R4 7409140
1 piece
Downloads

Download

No invitation to tender text is available for this product.