Height-adjustable cassette for inspection opening, RKRNUZD3, stainless steel

Item no. 7409150 | EAN 4012195868620

7409150 / RKRN2UZD R7VS25
94 mm
94 mm
25 mm
R7
Product description
Product description
Height-adjustable "blank" cassette, decoupled from the floor, for the creation of an inspection opening of nominal size R7 in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD350, either in conjunction with a blanking lid DUG...R7 or in UZD350. Mounting takes place using levelling profiles (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. 2 APMT2 cover plates and 1 APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cover version Round
Decouplable yes
Device support to accept mounting boxes no
Dimension Ø275mm
Floor care Wet
Floor covering thickness 25 mm
Floor height, min. 94 mm
Heavy-duty version no
Installation depth 104 mm
Installation diameter 275
Installation system type UT3 / UT4
Material Stainless steel 1.4301
Nominal size for device installation units R7
Product series RKR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant yes
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N

Dimensions

Dimension h 94 mm
Height 94 mm
Length 274 mm
Width 274 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,2844 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 14,2844 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Floor height, min. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKRN2UZD R7VS25 94 mm 94 mm 25 mm R7 7409150
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment bracket for installation in UZD350 for one round cassette Height adjustment bracket for installation in UZD350 for one round cassette NW 350 RK 7410556
1 piece
Mounting lid 350, nominal size R7 Mounting lid 350, nominal size R7 DUG 350-3 R7 7400533
1 piece
Downloads

Download

No invitation to tender text is available for this product.