Height adjustment bracket for installation in UZD350 for one round cassette

Item no. 7410556 | EAN 4012195432784

Product description
Product description
Height adjustment bracket to mount the round height-adjustable cassettes in the underfloor box, type UZD350.
With all the components necessary for mounting and height adjustment.
Height-adjustment bracket for mounting round, height-adjustable cassettes in the underfloor connection box of type UZD350.

The set includes all required components for mounting a round cassette of nominal size 9.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Approvals VDE
CO2 Footprint (GWP) Cradle-to-Gate 5,9694 kg CO2e / 1 Piece
Cover version Round
CO₂ Footprint (GWP) 5,9694 kg CO₂e
Declared Unit (LCA) Units
Decouplable yes
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension h 94 mm
Heavy-duty version no
Material Steel
Suitable for cavity floor installation no
Suitable for raised floor installation no
Surface Strip galvanised
All types

All types

Types Height-adjustment range, min. Height-adjustment range, max. Item no. Quantity SSU
NW 350 RK 7410556
1 piece
Downloads

Download

No invitation to tender text is available for this product.