Height-adjustable cassette with cord outlet, RKSR, brass

Item no. 7409252 | EAN 4012195867357

110 mm
155 mm
R4
Product description
Product description
Height-adjustable cassette of nominal size R4 with cord outlet for installation of accessories in dry-care floors for indoor use.
Height-adjustable cassette for cord outlet, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
CO2 Footprint (GWP) Cradle-to-Gate 9,832 kg CO2e / 1 Piece
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø215mm
Floor care Dry
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation diameter 215
Installation system type UT3
Material Brass
Nominal size for device installation units R4
Number of cable outlets 1
Number of installable devices 6
Number of mounting boxes 2
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKSRN2 R4 MS20 110 mm 155 mm 20 mm R4 7409252
1 piece
RKSRN2 R4 MS25 110 mm 155 mm 25 mm R4 7409254
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size R4 Terrazzo lined body for height-adjustable cassettes, nominal size R4 SK RK4R 7404382
1 piece
Mounting lid 350, nominal size R4 Mounting lid 350, nominal size R4 DUG 350-3 R4 7400517
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
Downloads

Download

No invitation to tender text is available for this product.