Note: This article is discontinued.

Height-adjustable cassette with cord outlet, RKSR, stainless steel

Item no. 7409268 | EAN 4012195867470

110 mm
155 mm
R7
Product description
Product description
Height-adjustable cassette of nominal size R7 with cord outlet for installation of accessories in dry-care floors for indoor use.
Height-adjustable cassette for cord outlet, 3-compartment. 2 APMT2 cover plates and 1 APMT5 cover plate can be installed. For the installation of 2 UT3 universal supports and one UT4 universal support for 7 individual installation devices with support ring/support clamp or 10 Modul 45 devices.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø275mm
Floor care Dry
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy-duty version no
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation diameter 275
Installation system type UT3 / UT4
Material Stainless steel 1.4301
Nominal size for device installation units R7
Number of cable outlets 1
Number of installable devices 10
Number of mounting boxes 3
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKS2 R7 V20 110 mm 155 mm 20 mm R7 7409268
1 piece
RKSRN2 R7 VS25 110 mm 155 mm 25 mm R7 7409270
1 piece
Downloads

Download

No invitation to tender text is available for this product.