Note: This article is discontinued.

Height-adjustable cassette with cord outlet, RKSRNUZD3, brass

Item no. 7409282 | EAN 4012195867630

94 mm
R4
Product description
Product description
Height-adjustable cassette, decoupled from the floor, of nominal size R4, with cord outlet, for the installation of accessories in dry-cleaned floors for indoor use, for mounting in underfloor boxes UZD250-3 or UZD350-3, either in conjunction with a mounting lid DUG..R4 or in UGD250-3R4 or UGD350-3R4. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for cord outlet, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of 2 UT3 universal supports for 4 individual installation devices with support ring/support clamp or 6 Modul 45 devices.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Round
Decouplable yes
Device support to accept mounting boxes yes
Dimension Ø215mm
Floor care Dry
Floor covering thickness 20 mm
Floor height, min. 94 mm
Heavy-duty version no
Installation depth 104 mm
Installation diameter 215
Installation system type UT3
Material Brass
Nominal size for device installation units R4
Number of cable outlets 1
Number of installable devices 6
Number of mounting boxes 2
Product series RKSR
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant yes
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 3,000 N
Vertical load, small area to 3,000 N

Dimensions

Dimension h 94 mm
All types

All types

Types Height Floor height, min. Floor covering thickness Nominal size for device installation units Item no. Quantity SSU
RKSRN2UZD3R4MS20 - 94 mm 20 mm R4 7409282
1 piece
RKSRN2UZD3R4MS25 94 mm 94 mm 25 mm R4 7409284
1 piece
Downloads

Download

No invitation to tender text is available for this product.