Note: This article is discontinued.

Height-adjustable, decouplable cassette for inspection opening, brass

Item no. 7409611 | EAN 4012197369200

7409611 / TRKN 9 MS 250
136 mm
442 mm
25 mm
No cable outlet
9
Product description
Product description
Height-adjustable and decouplable square cassettes are suitable for flushfloor device installation in UGD-3 underfloor connection boxes. Depending on the design, they are suitable for dry, moist or wet-cleaned floors. The cassette rests on the fixing bracket fastened in the top frame of the box, using which the cassette can be adjusted to the top edge of the floor covering. The fixing bracket decouples the cassette from the raw ceiling. The connection socket must have an appropriate installation opening and, for this reason, needs a blanking lid with an appropriate installation opening. The cassettes are made from stainless steel or brass. All the cassettes contain a 4 mm thick sheet steel plate, for safe absorption of the traffic loads. Suitable cassettes are available for different floor covering thicknesses of 20 and 25 mm. Only suitable for smooth floor coverings.

Height-adjustable cassette with blanking cover. The scope of delivery contains an aluminium screed protection cover (grindable), a suitable mounting lid to fix the cassette lined body and an ISO apron for decoupling from the underfloor connection socket.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 55
  • CO₂ footprint (PCF)
Technical data

Technical data

Approvals VDE
Cable outlet version No cable outlet
CO2 Footprint (GWP) Cradle-to-Gate 33,9335 kg CO2e / 1 Piece
Cover version Square
CO₂ Footprint (GWP) 33,9335 kg CO₂e
Declared Unit (LCA) Units
Decouplable yes
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
Device support to accept mounting boxes no
Dimension 243x243x83
Floor care Wet
Floor covering thickness 25 mm
Floor height, max. 442 mm
Floor height, min. 136 mm
Heavy-duty version no
Height 81 mm
Height-adjustment range, max. 110 mm
Height-adjustment range, min. 69 mm
Installation depth 136 mm
Installation system type UT4
Length 243 mm
Material Brass
Nominal size for device installation units 9
Protection rating (IP) when unused IP55
Protection rating (IP) when used IP00
Protection rating IK code IK10
Screed height, max. 110 mm
Screed height, min. 69 mm
Standard EN 50085-2-2
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N
Width 243 mm
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Cable outlet version Nominal size for device installation units Item no. Quantity SSU
TRKN 9 MS 250 136 mm 442 mm 25 mm No cable outlet 9 7409611
1 piece
Downloads

EU declaration of conformity TRKN 9 MS 250 / 7409611 , 0.11MB , pdf
Download

TRKN 9 MS 250 / 7409611
Download