Height-adjustable, decouplable cassette with cord outlet, stainless steel

Item no. 7409623 | EAN 4012197438654

136 mm
25 mm
Product description
Product description
Height-adjustable and decouplable square cassette for floor-flush and seamless device installation in underfloor connection boxes UZD 350-4 (minimum installation depth 161 mm)/UGD55 350-3 (minimum installation depth 136 mm). Suitable for all cement screeds. Cassette frame with integrated lined body and height-adjustment function. The height of the cassette frame is adjusted to the top edge of the floor covering using four slots. Suitable for dry-cleaned floors. The cassette is fixed in the mounting cover by fastening brackets during screed/Terrazzo work and is decoupled in all directions in the installed state. The cassette frame is made of stainless steel with a 25 mm-deep floor covering recess in the lid.

Height-adjustable cassette with cord outlet. For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. The scope of delivery contains an aluminium screed protection cover (grindable), a suitable mounting lid to fix the cassette lined body and an ISO apron for decoupling from the underfloor connection socket.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Approvals VDE
Cable outlet version Swivellable cord outlet
Cover version Square
Decouplable yes
Device support to accept mounting boxes no
Dimension 243x243x117
Floor care Dry
Floor covering thickness 25 mm
Floor height, min. 136 mm
Heavy-duty version no
Height-adjustment range, max. 110 mm
Height-adjustment range, min. 69 mm
Installation depth 136 mm
Installation system type UT4
Material Stainless steel 1.4301
Nominal size for device installation units 9
Number of cable outlets 1
Number of installable devices 12
Number of universal supports 3 x UT4
Product series Terrazzo
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Standard EN 50085-2-2
Suitable for cavity floor installation no
Suitable for raised floor installation no
Vertical load, large area to 5,000 N
Vertical load, small area to 3,000 N

Dimensions

Dimension h 81 mm
Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 50,409 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 50,409 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor covering thickness Dimension h Item no. Quantity SSU
TRKSN 9 VS 250 136 mm 25 mm - 7409603
1 piece
TRKSN 9 VS 350 136 mm 25 mm 81 mm 7409623
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
Downloads

Download

EU declaration of conformity TRKSN 9 VS 350 / 7409623 , 0.11MB , pdf
Download

TRKSN 9 VS 350 / 7409623
Download