Height-adjustable heavy-duty cassette, blank, RKRSL, nominal size R9, stainless steel

Item no. 7409112 | EAN 4012195868378

R9
Product description
Product description
Round, "blank", heavy-duty cassette of nominal size R9 for the creation of an inspection opening in trunking systems, raised and cavity floors, in dry or wet-cleaned floors for indoor use. Load class 2 to 20 kN. Only suitable for smooth floor coverings.


Height-adjustable heavy-duty cassette as a blind cassette with a load bearing capacity of 2–20 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable round heavy-duty cassette as blanking cassette to create an inspection opening. For the installation in trunking systems, raised and cavity floors in dry- or wet-cleanded floors in indoor areas. Load class 2 to 20 kN.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Cable outlet version No cable outlet
Cover version Round
Decouplable no
Device support to accept mounting boxes yes
Dimension Ø305mm
Floor care Wet
Floor covering thickness 20 mm
Floor height, max. 155 mm
Floor height, min. 105 mm
Heavy load class 20 kN (OBO SL2)
Heavy-duty version yes
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation diameter 305
Installation system type UT4
Material Stainless steel 1.4301
Nominal size for device installation units R9
Product series RKR
Protection rating (IP) when unused IP44
Protection rating (IP) when used IP00
Protection rating IK code IK10
ROHS-conformant Exempt
Suitable for cavity floor installation yes
Suitable for raised floor installation yes

Dimensions

Dimension h 105 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 22,842 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 22,842 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Item no. Quantity SSU
RKR2 9SL2 V2 20 105 mm 155 mm 20 mm 105 mm R9 7409112
1 piece
RKR2 9SL2 V2 25 109 mm 159 mm 25 mm 109 mm R9 7409114
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size R9 Terrazzo lined body for height-adjustable cassettes, nominal size R9 SK RKR9 7404376
1 piece
Heavy-duty mounting lid for 350, nominal size R9 Heavy-duty mounting lid for 350, nominal size R9 DUG 350 R9SL 7401416
1 piece
Downloads

Download

Download

No invitation to tender text is available for this product.