Note: This article is discontinued. You can find the current article here: 7408926 / Height-adjustable heavy-duty cassette for tube body RKFNSL, nominal size 4, stainless steel

Height-adjustable heavy-duty cassette for tube body RKFNSL, nominal size 4, stainless steel

Item no. 7409382 | EAN 4012195869160

4
IP40
Product description
Product description
Heavy-duty square cassette for tube body of nominal size 4 for the installation of accessories in trunking systems, raised or cavity floors, in dry or wet-cleaned floors for indoor use. Load class 1 to 10 kN.
Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 1-10 kN, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cable outlet version Lowerable tube body
Decouplable no
Device support to accept mounting boxes yes
Dimension 200x200mm
Dimension h 100 mm
Floor care Wet
Floor covering thickness 15 mm
Floor height, max. 150 mm
Floor height, min. 100 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 100 mm
Installation depth 100 mm
Installation system type UT3
Length 199 mm
Length of installation dimensions 201 mm
Material Stainless steel
Nominal size for device installation units 4
Number of cable outlets 1
Number of installable devices 6
Number of mounting boxes 2
Protection rating (IP) when unused IP40
Protection rating (IP) when used IP20
Protection rating IK code IK10
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Version for Square
Wide installation dimensions 201 mm
Width 199 mm
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Protection rating (IP) when unused Item no. Quantity SSU
RKFN2 4 VMSL1N15 100 mm 150 mm 15 mm 100 mm 4 IP40 7409382
1 piece
RKFN2 4 VMSL1N20 105 mm 155 mm 20 mm 105 mm 4 IP40 7409384
1 piece
Downloads

Download

RKFN2 4 VMSL1N15 / 7409382
Download