Height-adjustable heavy-duty cassette for tube body RKFNSL, nominal size 4, stainless steel

Item no. 7408926 | EAN 4012197278250

4
IP55
Product description
Product description
Height-adjustable heavy-duty cassette for tube bodies of nominal size 4 for the installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Load class 1 to 10 kN.
For the installation of two UT3 universal supports for four single devices with support ring/support clamp or six Modul 45® devices. 2 APMT2 cover plates can be installed. The tube body is not contained in the scope of delivery.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 55
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Square
Decouplable no
Device support to accept mounting boxes no
Dimension 199x199x100
Floor care Wet
Floor covering thickness 15 mm
Floor cut-out / Mounting opening 201x201
Floor height, max. 150 mm
Floor height, min. 105 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Height-adjustment range, max. 150 mm
Height-adjustment range, min. 105 mm
Installation depth 105 mm
Installation system type UT3
Length of installation dimensions 201 mm
Material Stainless steel
Nominal size for device installation units 4
Number of cable outlets 1
Number of installable devices 6
Number of universal supports 2 x UT3
Product series RKFN
Protection rating (IP) when unused IP55
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Standard EN 50085-2-2
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 201 mm

Dimensions

Dimension h 105 mm
Height 105 mm
Length 199 mm
Width 199 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 18,016 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 18,016 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Protection rating (IP) when unused Item no. Quantity SSU
RKFN3 4 V SL1 15 105 mm 150 mm 15 mm 105 mm 4 IP55 7408926
1 piece
RKFN3 4 V SL1 20 110 mm 155 mm 20 mm 110 mm 4 IP55 7408928
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size 4 Terrazzo lined body for height-adjustable cassettes, nominal size 4 SK RK4 7404380
1 piece
Heavy-duty mounting lid for 350, nominal size 4 Heavy-duty mounting lid for 350, nominal size 4 DUG 350 4SL 7401408
1 piece
UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 universal support, with cover plate for Modul 45® devices, system length 165 mm UT3 45 3 7408723
1 piece
Mounting support for data technology connection sockets, system length 165 mm Mounting support for data technology connection sockets, system length 165 mm MTU 2 7407836
1 piece
Downloads

Download

EU declaration of conformity RKFN3 4 V SL1 15 / 7408926 , 0.11MB , pdf
Download

RKFN3 4 V SL1 15 / 7408926
Download