Height-adjustable heavy-duty cassette for tube body RKFNSL, nominal size 9, stainless steel

Item no. 7408940 | EAN 4012197278304

9
IP55
Product description
Product description
Height-adjustable heavy-duty cassette for tube bodies of nominal size 9 for the installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Load class 1 to 10 kN.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed. The tube body is not contained in the scope of delivery.
Height-adjustable square cassette, heavy duty, of nominal size 9, for the installation of accessories in trunking systems, raised and cavity floor in dry- or wet-cleanded floors indoors. Load class 1 to 10 kN.

Height-adjustable heavy-duty cassette, 3-compartment Three cover plates APMT5 can be installed.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 55
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE
Cable outlet version Lowerable tube body
Cover version Square
Decouplable no
Device support to accept mounting boxes no
Dimension 243x243x105
Floor care Wet
Floor covering thickness 21 mm
Floor cut-out / Mounting opening 244x244
Floor height, max. 155 mm
Floor height, min. 110 mm
Heavy load class 10 kN (OBO SL1)
Heavy-duty version yes
Height-adjustment range, max. 155 mm
Height-adjustment range, min. 110 mm
Installation depth 110 mm
Installation system type UT4
Length of installation dimensions 244 mm
Material Stainless steel
Nominal size for device installation units 9
Number of cable outlets 1
Number of installable devices 12
Number of universal supports 3 x UT4
Product series RKFN
Protection rating (IP) when unused IP55
Protection rating (IP) when used IP20
Protection rating IK code IK10
ROHS-conformant Exempt
Standard EN 50085-2-2
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Wide installation dimensions 244 mm

Dimensions

Dimension h 110 mm
Height 110 mm
Length 243 mm
Width 243 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 25,9866 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 25,9866 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Floor height, min. Floor height, max. Floor covering thickness Dimension h Nominal size for device installation units Protection rating (IP) when unused Item no. Quantity SSU
RKFN3 9 V SL1 16 105 mm 150 mm 16 mm 105 mm 9 IP55 7408938
1 piece
RKFN3 9 V SL1 21 110 mm 155 mm 21 mm 110 mm 9 IP55 7408940
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Height adjustment unit RKNEV2 Height adjustment unit RKNEV2 RK NEV2 110 7405815
1 PU
Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette TUK2 GV 7428140
1 piece
Noise protection slipper Noise protection slipper SRS 4 7405798
4 piece
Terrazzo lined body for height-adjustable cassettes, nominal size 9 Terrazzo lined body for height-adjustable cassettes, nominal size 9 SK RK9 7404372
1 piece
Heavy-duty mounting lid for 350, nominal size 9 Heavy-duty mounting lid for 350, nominal size 9 DUG 350 9SL 7401410
1 piece
UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm UT4 45 4 7408727
1 piece
Mounting support for data technology connection sockets, system length 208 mm Mounting support for data technology connection sockets, system length 208 mm MTU 3 7407840
1 piece
Downloads

Download

EU declaration of conformity RKFN3 9 V SL1 21 / 7408940 , 0.11MB , pdf
Download

RKFN3 9 V SL1 21 / 7408940
Download