Height adjustment bracket for installation in UZD250 for one round cassette

Item no. 7410552 | EAN 4012195432777

Product description
Product description
Height adjustment bracket to mount the round height-adjustable cassettes in the underfloor box, type UZD250.
With all the components necessary for mounting and height adjustment.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Approvals VDE
Cover version Round
Decouplable yes
Heavy-duty version no
Material Steel
Product series UZD Underfloor junction box
ROHS-conformant yes
Suitable for cavity floor installation no
Suitable for raised floor installation no
Surface Strip galvanised

Dimensions

Dimension h 94 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,9672 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 4,9672 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height-adjustment range, min. Height-adjustment range, max. Item no. Quantity SSU
NW 250 RK 7410552
1 piece
Downloads

Download

No invitation to tender text is available for this product.