Note: This article is discontinued. You can find the current article here: 7410134 / Height-compensation kit ASH 250-4 240

Height compensation set (115-170 mm) for UZD/UGD250-3 with height 70–125 mm

Item no. 7410142 | EAN 4012195431824

Product description
Product description
Height compensation set for underfloor boxes UZD250-3 and UGD250-3 with a construction height of 70 to 125 mm for construction stacking of the UZD/UGD to a height of 115-170 mm, consisting of four fall plates, four height adjustment screws and four rotary locks.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Decouplable no
Dimension A 330 mm
Dimension B 80 mm
Dimension l 112 mm
Floor plate no
For pipe connection no
Height-adjustment range, max. 170 mm
Height-adjustment range, min. 115 mm
Installation opening for on-floor tank no
Lowerable to be flush-floor no
Material Steel
Screed height, max. 170 mm
Screed height, min. 115 mm
Seal installation option no
Suitable for cavity floor installation no
Suitable for raised floor installation no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Surface Strip galvanized
Trunking width, max. 250 mm
Trunking width, min. 190 mm
Version for Square
All types

All types

Types Screed height, min. Screed height, max. Item no. Quantity SSU
ASH250-3 B115170 115 mm 170 mm 7410142
1 piece
ASH250-3 B165220 165 mm 220 mm 7410148
1 piece
Downloads

Download

EU declaration of conformity ASH250-3 B115170 / 7410142 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.