Note: This article is discontinued. You can find the current article here: 7410136 / Height-compensation kit ASH 250-4 320

Height compensation set (215-270 mm) for UZD250-3 with height 165–220 mm

Item no. 7410158 | EAN 4012195473275

Product description
Product description
Height compensation set for underfloor boxes UZD250-3 with a construction height of 165 to 220 mm for construction stacking of the UZD to a height of 215-270 mm, consisting of four fall plates, four height adjustment screws and four rotary locks.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Decouplable no
Dimension A 330 mm
Dimension B 80 mm
Dimension l 212 mm
Floor plate no
For pipe connection no
Height-adjustment range, max. 270 mm
Height-adjustment range, min. 215 mm
Installation opening for on-floor tank no
Lowerable to be flush-floor no
Material Steel
Screed height, max. 270 mm
Screed height, min. 215 mm
Seal installation option no
Suitable for cavity floor installation no
Suitable for raised floor installation no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Surface Strip galvanized
Trunking width, max. 250 mm
Trunking width, min. 190 mm
Version for Square
All types

All types

Types Screed height, min. Screed height, max. Item no. Quantity SSU
ASH250-3 215270 215 mm 270 mm 7410158
1 piece
ASH250-3 265320 265 mm 320 mm 7410162
1 piece
Downloads

Download

EU declaration of conformity ASH250-3 215270 / 7410158 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.