Note: This article is discontinued.

Hexagonal bolt M10 F

Item no. 3160742 | EAN 4012195257295

10 mm
17
10
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension M10x30
Dimension d 10 mm
Dimension L 30 mm
Full thread yes
Length 30 mm
Material Steel
Resistance grade 8.8
Surface Hot galvanised
Thread M 10 x 30
Thread increase 1,5 mm
Thread metric 10
WAF 17
With nut yes
With washer yes
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no. Quantity SSU
SKS 10x25 F 10 mm 25 mm 17 10 Steel 3160734
50 piece
SKS 10x30 F 10 mm 30 mm 17 10 Steel 3160742
50 piece
SKS 10x40 F 10 mm 40 mm 17 10 Steel 3160750
50 piece
SKS 10x120 F 10 mm 120 mm 17 10 Steel 3160793
20 piece
SKS 10x60 F 10 mm 60 mm 17 10 Steel 6408516
20 piece
SKS 10x80 F 10 mm 80 mm 17 10 Steel 6418250
20 piece
SKS 10x90 F 10 mm 90 mm 17 10 Steel 6418252
20 piece
Downloads

Download

EU declaration of conformity SKS 10x30 F / 3160742 , 0.22MB , pdf
Download

Download

SKS 10x30 F / 3160742
Download